Introduction

The following descriptions of the safety sub-functions are based on the description according to EN 61800-5-2. For more information on how to implement and parameterize the safety sub-function in the safety option, refer to chapter "Parameterization of the safety sub-functions".

The following table shows the availability of the safety sub-functions described below, depending on the MOVISAFE® CS..A safety option used in each case:

CS..A safety option

Safety sub-function

Idle state

Motion

Position

STO

SBC

SS1-t

SS1-r

SS2-t

SS2-r

SOS

SLS

SSM

SSR

SDI

SLI

SLA

SLP

SCA

Only with FS encoder

Without CS..A

With suitable control

CSB21A

CSS21A

CSB31AHas a 2nd encoder port (is not used for functional safety)

CSA31AHas a 2nd encoder port (is not used for functional safety)

 

With one FS encoder or 2-encoder concept

CSA31AHas a 2nd encoder port that can be used for functional safety