Cable cross section 2.5 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE: 18143776 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 2.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| Open M4 ring cable lug | ||||
CE: 18174442 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 2.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| ABB8 | ||||
CE: 18174434 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 2.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| ASB8 | ||||
CE: 18145949 | HELUKABEL® Li9YHC11Y-HF | Variable
| 4 x 2.5 mm2 + 3 x 1.0 mm2+ 2 x 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| IS2, female, | ||||
