X2011: Connection for motors without digital interface

The following table provides information about this connection:

Function

Inverter output for connecting motors without digital interface

Connection type

Han® Q8/0, female, by HARTING

(Current load with selection of UL approval option max. 9.5 A)

Connection diagram

Assignment

Contact

Function

1

U

Motor connection, phase U

2

14

Brake connection 14

3

W

Motor connection, phase W

4

15

Brake connection 15

5

Temp+

Temperature sensor+ connection

6

13

Brake connection 13

7

V

Motor connection, phase V

8

Temp-

Temperature sensor connection-

PE

PE

Protective earth connection