Cable cross section 4.0 mm2

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28123921

LEONI LEHC® 005777

Variable

4 × 4 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M23, without coding ring, male

 

M23, without coding ring, female

CE/UL:

28123875

LEONI LEHC® 005771

Variable

4 × 4 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M23, without coding ring, male

 

M23, without coding ring, female

CE/UL:

28124383

LEONI LEHC® 005777

Variable

4 × 4 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M23, without coding ring, male

 

Open

CE/UL:

28124359

LEONI LEHC® 005771

Variable

4 × 4 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M23, without coding ring, male

 

Open