Connection of cables with open end
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |
|---|---|
Installation method of cable | Part numbers |
| 28124367, 28124375, 28124383 |
| 28124332, 28124340, 28124359 |
Assembly | |||||||
|---|---|---|---|---|---|---|---|
Open cable end at the motor | Motor connection depending | Assembled connector | |||||
Without | Three-wire brake (e.g. BE/BZ | Two-wire brake (e.g. BK/BP |
| ||||
Core color/ | Identification | Assembly | Description | Signal | Contact | ||
Black | U/L1 | Not prefabricated | Motor connection, phase U | U | U | ||
V/L2 | Not prefabricated | Motor connection, phase V | V | V | |||
W/L3 | Not prefabricated | Motor connection, phase W | W | W | |||
Green/yellow | - | Not prefabricated | Protective earth connection | PE | PE | ||
Violet | - | Coaxial connector | MOVILINK® DDI connection | DDI | 1 | ||
Yellow | A | Not prefabricated | ReservedReserved cores must be isolated and fixed in the connection box. | ReservedReserved cores must be isolated and fixed in the connection box. | Brake- | Brake A | A |
Orange | B | Not prefabricated | ReservedReserved cores must be isolated and fixed in the connection box. | Brake 15 (blue) | ReservedReserved cores must be isolated and fixed in the connection box. | Brake B | B |
Pink | C | Not prefabricated | ReservedReserved cores must be isolated and fixed in the connection box. | Brake 13 (red) | ReservedReserved cores must be isolated and fixed in the connection box. | Brake C | C |
Violet | D | Not prefabricated | ReservedReserved cores must be isolated and fixed in the connection box. | Brake 14 (white) | Brake+ | Brake D | D |


