X1219: AC 400 V connection and DC 24 backup voltage, input
The following table provides information about this connection:
Function |
|---|
AC 400 V connection for device supply and DC 24 V backup voltage, input |
Connection type |
|---|
Han® Q4/2, male, Fa. HARTING |
Wiring diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase L1 |
2 | L2 | Line connection, phase L2 |
3 | L3 | Line connection, phase L3 |
4 | Res. | Reserved |
11 | +24V | DC 24 V input for backup mode (IN) |
12 | 0V24 | 0V24 reference potential for backup mode (IN) |
PE | PE | Protective earth connection |
