Connection cable

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE:

18174221

HELUKABEL® TOPFLEX® 512

Variable

2.5 mm2

/

AC 500 V

Han® Q4/2

female

 

Open

Conductor end sleeve

CE:

11745614

HELUKABEL® TOPFLEX® 512

Variable

4.0 mm2

/

AC 500 V

Han® Q4/2

female

 

Open

Conductor end sleeve