X2011: Connection for motors without digital interface
The following table provides information about this connection:
Function | ||
|---|---|---|
Inverter output for connecting motors without digital interface |
Connection type | ||
|---|---|---|
Han® Q8/0, female, by HARTING (Current load with selection of UL approval option max. 9.5 A) |
Connection diagram | ||
|---|---|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | U | Motor connection, phase U |
2 | 14 | Brake connection 14 |
3 | W | Motor connection, phase W |
4 | 15 | Brake connection 15 |
5 | Temp+ | Temperature sensor+ connection |
6 | 13 | Brake connection 13 |
7 | V | Motor connection, phase V |
8 | Temp | Temperature sensor connection |
PE | PE | Protective earth connection |
Additional information

