Type designation of connection unit

The following table shows the type designation of the connection unit:

CU

Product family

CU = Connection unit (motor with electronics cover)

I

Hardware design

I = for MOVIGEAR® performance/MOVIMOT® performance

1

Flange dimensions for relevant cover size

1 = Suitable for electronics cover size 1 (with/without cooling fins)

2 = Suitable for electronics cover size 2 (without fan) Only for MOVIMOT® performance

H

Fieldbus connection configuration

S = Standard (only with DBC, DAC)

H = HybridThe field bus connection depends on the connection configuration of the electronics cover. (for DFC, DSI only)

–

DFC

Communication version

DBC = Direct Binary Communication

DAC = Direct AS‑Interface Communication

DFC = Direct Fieldbus Communication

DSI = Direct System bus Installation

–

5

Connection voltage

5 = AC 500 V

D

EMC variant

D = EMC filter with limit value category C3 (EN 61800-3)

3

Connection type

3 = 3-phase

–

C

Version

/

 

CO

Option

DI = Digital interface (MOVILINK® DDI)

CO = Digital interface (MOVILINK® DDI) via coaxial element

DSP = DynaStop® electrodynamic retarding function