Motor, electronics cover size 1 speed class 2000 minˉ¹

MOVIMOT® advanced

DR2C..

71MSA4/D..

71MSA4/D..

71MA4/D..

71MA4/D..

Electronics cover (inverter)

..0020..

..0025..

..0025..

..0032..

Nominal output current of the electronics cover

2.0 A

2.5 A

2.5 A

3.2 A

Nominal power

PN

0.77 kW

0.90 kW

1.07 kW

1.32 kW

Nominal torque

MN

3.7 Nm

4.3 Nm

5.1 Nm

6.3 Nm

Maximum torque

Max​

9.0 Nm

9.0 Nm

13.5 Nm

13.5 Nm

Nominal speed

nN

2000 min-1

Speed setting range

without encoder

1:40

With encoderThe encoders are only available in combination with the DFC and DSI communication variants, but not with the DBC and DAC communication variants.

1:2000

Brake typeStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions.

 

BE1

BE1

BE1

BE1

Braking torqueStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions.

MB

7 Nm

7 Nm

10 Nm

10 Nm

Inertia

Without brake

JMot

5.43
10-4 kgm2

5.43
10-4 kgm2

7.33
10-4 kgm2

7.33
10-4 kgm2

With brake

JBMot

6.73
10-4 kgm2

6.73
10-4 kgm2

8.63
10-4 kgm2

8.63
10-4 kgm2

Mass

 

Without brake

 

11.1 kg

11.4 kg

12.7 kg

12.7 kg

With brake

 

14.0 kg

14.0 kg

15.3 kg

15.3 kg

MOVIMOT® advanced

DR2C..

71MA4/D..

80MKA4/D..

80MKA4/D..

80MA4/D..

Electronics cover (inverter)

..0040..

..0040..

..0055..

..0055..

Nominal output current of the electronics cover

4.0 A

4.0 A

5.5 A

5.5 A

Nominal power

PN

1.40 kW

1.63 kW

1.89 kW

2.43 kW

Nominal torque

MN

6.7 Nm

7.8 Nm

9.0 Nm

11.6 Nm

Maximum torque

MMax

13.5 Nm

18.0 Nm

18.0 Nm

30.0 Nm

Nominal speed

nN

2000 min-1

Speed setting range

without encoder

1:40

With encoderThe encoders are only available in combination with the DFC and DSI communication variants, but not with the DBC and DAC communication variants.

1:2000

Brake typeStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions.

 

BE1

BE2

BE2

BE2

Braking torqueStandard brake. For technical data of the optional brake, refer to the "DR..71-315, DRN63-315, DR2..56-80 AC Motors" operating instructions.

MB

10 Nm

14 Nm

14 Nm

20 Nm

Inertia

Without brake

JMot

7.33

10-4 kgm2

16.83

10-4 kgm2

16.83

10-4 kgm2

25.11

10-4 kgm2

With brake

JBMot

8.63

10-4 kgm2

21.33

10-4 kgm2

21.33

10-4 kgm2

29.61

10-4 kgm2

Mass

 

Without brake

 

12.7 kg

15.0 kg

15.0 kg

19.7 kg

With brake

 

15.3 kg

19.2 kg

19.2 kg

23.9 kg