Input (3000 minˉ¹ speed class)

MOVIMOT® advanced

DR2C..

71MSA4/D..

71MA4/D..

71MA4/D..

80MKA4/D..

Electronics cover (inverter)

..0032..

..0040..

..0055..

..0055..

Nominal line voltage AC
(according to EN 50160)

Vline

3 × AC 380 – 500 V

Nominal line current AC

Iline

2.9 A

3.5 A

4.4 A

4.7 A

Line frequency

fline

50 – 60 Hz ±5%

Maximum permitted rated short-circuit current at the line input

SCCR ICC

Devices without switch disconnector:

65 kA

Device with switch disconnector:

5 kA

Maximum rated current of the supply fuse (branch circuit protection)

 

40 A