Error 16 Startup
Error: 16.30 (101Ehex | 4126dec) Description: Faulty EtherCAT® EEPROM configuration state | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
EtherCAT®/SBusPLUS EEPROM not configured correctly. | Contact SEW-EURODRIVE Service. | |
Error: 16.70 (1046hex | 4166dec) Description: Parallel operation – no further devices | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
Parallel operation not yet activated in the other devices of the parallel connection. | Activate parallel operation in all other devices of the parallel connection. | |
The module bus master does not support parallel operation. | Update the device firmware to a version that supports parallel operation. | |
Error: 16.71 (1047hex | 4167dec) Description: Parallel operation – change of slave | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The configuration of the slaves in parallel operation has changed. | Acknowledge the error. | |
Error: 16.72 (1048hex | 4168dec) Description: Parallel operation – changed master | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The configuration of the master in parallel operation has changed. | Acknowledge the error. Initialization of parallel operation starts again. | |
The master of parallel operation signaled an error to the slave. | Acknowledge the error. Initialization of parallel operation starts again. | |
Error: 16.73 (1049hex | 4169dec) Description: Parallel operation – too many slaves | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
Too many slaves are assigned to the master in parallel operation. | Remove some slaves from parallel operation. | |
Error: 16.74 (104Ahex | 4170dec) Description: Parallel operation – incompatible device combination | ||
|---|---|---|
| Response: Output stage inhibit (standard) | |
Cause | Measure | |
The slave in parallel operation is not compatible with the master in parallel operation. | Replace the master or the slave. | |