DC/DC-converter modules
Inverter | Terminal | Terminal type | Stripping length in mm | Double conductor, same cross section in mm2, Twin conductor end sleeve | |||
|---|---|---|---|---|---|---|---|
Plastic collar | |||||||
with | without | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
MDE90A-0200.. | X7 | Cage clamp terminal | 9 | – | – | – | – |
X12 | 15 | 0.25 | 1.5 | – | – | ||
X20 | 9 | – | – | – | – | ||
X33 | 9 | – | – | – | – | ||
MDE90A-0750.. | X12 | Cage clamp terminal | 18 | 0.75 | 4 | – | – |
X20 | 9 | – | – | – | – | ||
X21 | 9 | – | – | – | – | ||
X33 | 9 | – | – | – | – | ||