Single-axis and double-axis modules
Inverter | Terminal | Terminal type | Stripping length in mm | Double conductor, same cross section in mm2, Twin conductor end sleeve | |||
|---|---|---|---|---|---|---|---|
Plastic collar | |||||||
with | without | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
MDA.. MDD.. | X20 | Spring terminal | 10 | 0.5 | 1.5 | – | – |
X21 X21_1/X21_2 | 10 | 0.5 | 1.5 | – | – | ||
X10 X10_1/X10_2 | 10 | 0.5 | 1.5 | – | – | ||
X6 X6_1/X6_2 | 10 | – | – | – | – | ||
MDA.. Size 1 MDD.. Sizes 1 – 2 | X2 X2_1/X2_2 | Screw terminalSEW‑EURODRIVE recommends using conductor end sleeves for installation with screw terminals and flexible cable. | 10 | 0.25 | 2.5 | 0.25 | 1.5 |
MDA.. Size 2 | X2 | Screw terminalSEW‑EURODRIVE recommends using conductor end sleeves for installation with screw terminals and flexible cable. | 12 | 0.5 | 6 | 0.5 | 4 |