Power supply modules
Inverter | Terminal | Terminal type | Stripping length in mm | Double conductor, same cross section in mm2, Twin conductor end sleeve | |||
|---|---|---|---|---|---|---|---|
Plastic collar | |||||||
with | without | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
MDP90A.. | X7 | Cage clamp terminal | 9 | – | – | – | – |
MDP90A.. Size 1, 1A | X1/X3 | Screw terminalSEW‑EURODRIVE recommends using conductor end sleeves for installation with screw terminals and flexible cable. | 10 | 0.25 | 2.5 | 0.25 | 1.5 |
MDP92A-0100.. | X1 | Cage clamp terminal | 15 | 0.25 | 1.5 | – | – |
X7 | 9 | – | – | – | – | ||
X12 | 15 | 0.25 | 1.5 | – | – | ||
X20 | 9 | – | – | – | – | ||
X33 | 9 | – | – | – | – | ||
MDP92A-0250.. | X1 | Cage clamp terminal | 18 | 0.75 | 4 | – | – |
X7 | 9 | – | – | – | – | ||
X20 | 9 | – | – | – | – | ||
X33 | 9 | – | – | – | – | ||
MDR9.B.. | X7 | Cage clamp terminal | 9 | – | – | – | – |
X13 | 10 | 0.5 | 1.5 | – | – | ||
X20 | 10 | 0.5 | 1.5 | – | – | ||
X21 | 10 | 0.5 | 1.5 | – | – | ||
"–" Not permitted | |||||||