Single-axis and double-axis modules
Module | Terminal | Terminal type | Stripping length in mm | Cable cross section in mm2 | |||
|---|---|---|---|---|---|---|---|
Rigid | Flexible | ||||||
Minimum | Maximum | Minimum | Maximum | ||||
MDA.. MDD.. | X20 | Spring terminal | 10 | 0.2 | 2.5 | 0.2 | 2.5 |
X21 X21_1/X21_2 | 10 | 0.2 | 2.5 | 0.2 | 2.5 | ||
X10 X10_1/X10_2 | 10 | 0.2 | 2.5 | 0.2 | 2.5 | ||
X6 X6_1/X6_2 | 10 | 0.2 | 1.5 | 0.2 | 1.5 | ||
MDA.. Size 1 MDD.. Sizes 1 – 2 | X2 X2_1/X2_2 | Screw terminalSEW‑EURODRIVE recommends using conductor end sleeves for installation with screw terminals and flexible cable. | 10 | 0.2 | 10 | 0.2 | 6 |
MDA.. Size 2 | X2 | Screw terminalSEW‑EURODRIVE recommends using conductor end sleeves for installation with screw terminals and flexible cable. | 12 | 0.75 | 16 | 0.75 | 16 |