Dependence of the output power on the line voltage for the MDP92A..
Limiting the nominal DC link current results in a reduction of the output power for line voltages of less that 371 V.
Line voltage Vline in V | MDP92A-0100.. | MDP92A-0250.. | ||
|---|---|---|---|---|
Nominal power PN | Maximum power Pmax in kW | Nominal power PN | Maximum power Pmax in kW | |
200 | 5.4 | 8.1 | 13.5 | 21.6 |
230 | 6.2 | 9.3 | 15.5 | 24.8 |
240 | 6.5 | 9.7 | 16.2 | 25.9 |
> 371 | 10 | 15 | 25 | 40 |