MDE90A-0200..

A

View from top

[1]

X7: Digital input

[2]

X30 OUT: System bus

[3]

X30 IN: System bus

 

 

B

View from front

[4]

Signal and control cable shield plate

[5]

X20: Digital inputs or digital outputs

[6]

X33: Storage unit interface

[7]

EtherCAT® ID switch

[8]

7-segment display

[9]

X31_A/X31_B: SEW‑EURODRIVE Service interface

[10]

X5: 24 V supply voltage connection

[11]

PE busbar connection

[12]

X4: DC link busbar connection

[13]

Housing PE connection

[14]

Signal and power cable shield plate

[15]

Power LED

 

 

C

View from below

[16]

X12: Storage voltage measurement, MDS90A.. connection, external energy storage unit, braking resistor

[17]

EMC: Terminal screw for TN/TT systems

[18]

PE connection