Input
Unit | MDF90B-....-503-X-000 | ||
|---|---|---|---|
Size | 4 | ||
Type | 0500 | 0750 | |
X1 connection contacts | – | Connector - 1 conductor: 6 – 16 mm2 | |
X12 connection contacts | – | A prefabricated cable is supplied with the filter module. | |
PE connection | – | Copper rails, M6 × 16 screw | |
Unit | MDF90B-....-503-X-000 | ||
|---|---|---|---|
Size | 4 | ||
Type | 0500 | 0750 | |
X1 connection contacts | – | Connector - 1 conductor: 6 – 16 mm2 | |
X12 connection contacts | – | A prefabricated cable is supplied with the filter module. | |
PE connection | – | Copper rails, M6 × 16 screw | |