MDS90A.. switched-mode power supply module with AC and DC supply signal terminals
Terminal | Contact | Function | |
|---|---|---|---|
| X5: 24 V | 24V_out | 24 V output, busbar |
X5: GND | GND | ||
| X5_A: 24 V | 24V_out | 24 V output, internally connected directly to X5 |
X5_A: GND | GND | ||
| X9:1 | 24 V monitor | Analog output 1, current of 24 V output: 4 – 20 mA |
X9:2 | DC link | Analog output 2, | |
X9:3 | Output OK | Digital output 1, 24 V output voltage ready | |
X9:4 | DC available | Digital output 2, DC link supply ready | |
X9:5 | AC available | Digital output 3, power supply ready | |
X9:6 | Enable | Digital input 1, 24 V enable (high active) | |
X9:7 | GND | Reference potential | |
X9:8 | 12V_out | 12 V auxiliary voltage output | |
| X19:1 | LVD | Line Voltage Disconnection (AC line contactor control) |
X19:2 | GND | Reference potential | |


