Minimum distances

Depending on the continuous braking power and the mounting position, observe the following minimum clearances:

Continuous braking power at 100% cdf

Mounting position

Lateral distance in mm

Distance below
in mm

Distance above
in mm

up to 1 kW

horizontalCorresponds to mounting positions 1, 2, 5, 6 (identical to mounting position 2).

200

0

350

verticalCorresponds to mounting position 3, 4.

150

250

300

up to 10 kW

horizontalCorresponds to mounting positions 1, 2, 5, 6 (identical to mounting position 2).

300

0

650

verticalCorresponds to mounting position 3, 4.

250

350

600

up to 22 kW

horizontalCorresponds to mounting positions 1, 2, 5, 6 (identical to mounting position 2).

400

0

750

verticalCorresponds to mounting position 3, 4.

350

400

700

up to 44 kW

horizontalCorresponds to mounting positions 1, 2, 5, 6 (identical to mounting position 2).

500

0

850

verticalCorresponds to mounting position 3, 4.

Not permitted

Not permitted

Not permitted