Output DC 24 V voltage supply
Unit | UHX45A/MDM90A | |
|---|---|---|
Output voltage | V | Depending on external DC 24 V voltage supply |
Current-carrying capacity DC 24 V, connection X5 | A | Max. 40 |
DC 24 V connection contacts, connection X5 | – | Copper rails, M4 screw |
Current-carrying capacity X5_B, DC 24 V, supply UHX45AAuxiliary output X5_B only for supply of MOVI-C® CONTROLLER advanced UHX45A | A | Max. 4 |
Fuse X5_B, DC 24 V, supply UHX45AAuxiliary output X5_B only for supply of MOVI-C® CONTROLLER advanced UHX45A | – | 5 × 20, 4 A, 125 V, miniature fuse, slow-blow, |
X5_B connection contactsAuxiliary output X5_B only for supply of MOVI-C® CONTROLLER advanced UHX45A | – |