DC link connection
Unit | MDA90A-....-503-X.. | ||||||
|---|---|---|---|---|---|---|---|
Size | 1 | 2 | |||||
Type | 0020 | 0040 | 0080 | 0120 | 0160 | 0240 | |
Nominal DC link voltage VDCL_nom | V | DC 560 | |||||
Maximum DC link voltage VDCL_max | V | DC 980 | |||||
Nominal DC link current IDCL_nomThe nominal DC link current is defined for cosφ = 0.82. | A | 2 | 4 | 8 | 12 | 16 | 24 |
X4 connection contacts | – | Copper rails, M6 × 16 screw | |||||
PE connection | – | Copper rails, M6 × 16 screw | |||||