Digital inputs

Specification

Quantity

6

Design

Types 1 and 3 according to IEC 61131-2

Cycle time

1 ms

Response time

100 μs plus cycle time

Maximum output current
Auxiliary voltage output X20:8, X20_1:8, X20_2:8 (or X20..:8)

50 mA

Current consumption

3 mA at 30 V

X20 connection contacts

Plug connector

MDA90A: X20:1 – 6

MDD9.A: X20_1:1 – 6 and X20_2:1 – 6

DI00: "Output stage enable" permanently assigned

DI01 – DI05: Selection option, see parameter menu

All 6 inputs are suitable for touchprobe function.

Latency period < 100 µs, maximum 2 simultaneously.

DI04, DI05: HTL encoder connection fmax = 20 kHz (only MDA..)