Calculation
The following tables show extracts from typical technical data for conductor rails and power supply cables.
A in mm2 | R in mΩ/m |
|---|---|
70 | 0.298 |
75 | 0.239 |
A in mm2 | R in mΩ/m |
|---|---|
35 | 0.524 |
50 | 0.387 |
70 | 0.268 |
95 | 0.193 |
120 | 0.153 |
150 | 0.124 |
The following values are taken from the tables to calculate Rline 1 and Rline 2:
- Table 2: Cable cross section for line 1 to the sub-distributor = 120 mm2
- Table 1: Cross section of the conductor rails (50 m length) for line 2 = 70 mm2
- Table 2: Cross section of the cable (60 m length) for line 2 = 70 mm2
For the MDR91B-0750-.. supply and regenerative module, an overload of 250% results in a permissible total resistance Rperm = 105 mΩ.
Rtransformer = 3 mΩ
Rline 1 = 20 m × 0.153 mΩ/m = 3.06 mΩ
Rline 2 conductor rail portion: Rline 2_1 = 50 m × 0.298 mΩ/m = 14.9 mΩ
Rline 2 cable portion: Rline 2_2 = 60 m × 0.268 mΩ/m = 16.08 mΩ
Rtotal = Rtransformer + Rline 1 + Rline 2_1 + Rline 2_2
Rtotal = 3 mΩ + 3.06 mΩ + 14.9 mΩ + 16.08 mΩ = 37.04 mΩ
Condition: Rtotal ≤ Rpermissible
37.04 mΩ < 105 mΩ → condition fulfilled
The total resistance of the transformer, supply lines, and conductor rails is less than the maximum permissible total resistance up to the input terminals of the line choke.