Customer data
- Required motor overload: 250%
- Longest cable length: 130 m (20 m + 4 × 15 m + 50 m), 50 m of which consists of conductor rails
Transformer data:
- Rated power: 630 kVA
- Nominal voltage, primary side: 20 kV
- Nominal voltage, secondary side: 400 V
- Rated frequency: 50 Hz
- Relative short-circuit voltage vk = 4%
- Resistance Rtransformer = 3 mΩ