System components

4 packages with permanently assigned system components are available for constructing a MOVIDRIVE® modular supply and regenerative axis system. These assignments must not be modified.

Depending on the requirements, the system components are supplemented with axis modules and accessories such as braking resistors.

Supply and regenerative module

MDR90B.. (sinusoidal)

MDR91B.. (block-shaped)

[1]

Line filter

[2]

Line choke

[3]

Step-up choke

[4]

Filter module

[5]

Supply and regenerative module

[6]

Axis modules

Package 1: Sinusoidal regenerative power supply module, 50 kW

 

Usable component

Type designation

Part number

[1]

Line filter

NF0910-523

17987504

[2]

Line choke

ND0910-503

17987520

[3]

Step-up choke

NDR0750-503

17999138

[4]

Filter module

MDF90B-0500-503-X-000

[5]

Regenerative power supply module

MDR90B-0500-503-4-S00

Package 2: Sinusoidal regenerative power supply module, 75 kW

Usable component

Type designation

Part number

[1]

Line filter

NF1800-523

17987865

[2]

Line choke

ND1800-503

17987539

[3]

Step-up choke

3 × NDR1100-501

3 × 17996414

[4]

Filter module

MDF90B-0750-503-X-000

[5]

Regenerative power supply module

MDR90B-0750-503-4-S00

Package 3: Block-shaped regenerative power supply module, 50 kW

Usable component

Type designation

Part number

[1]

Line filter

NF0910-523

17987504

[2]

Line choke

ND0950-503

17997232

[5]

Regenerative power supply module

MDR91B-0500-503-4-S00

Package 4: Block-shaped regenerative power supply module, 75 kW

Usable component

Type designation

Part number

[1]

Line filter

NF1800-523

17987865

[2]

Line choke

ND1400-503

17992214

[5]

Regenerative power supply module

MDR91B-0750-503-4-S00