LEDs on the switched-mode power supply module with AC and DC supply
The current status of the switched-mode power supply module with AC and DC supply is displayed via 5 LEDs on the front of the device.
LED | Color | Meaning |
|---|---|---|
Status | Green | The switched-mode power supply module is supplied and ready for operation. |
Red | Overvoltage at the 24 V output | |
Output | Green | Output voltage ready |
Red | The output voltage is outside the permitted tolerance (overvoltage or undervoltage). | |
Enable | Green | The switched-mode power supply module is switched on using the external control input. |
AC-IN | Green | The AC supply is available. |
DC-IN | Green | The DC supply is available. |