Switched-mode power supply module with AC and DC supply MDS90A..

A

View from top

[1]

X9: Signal IN/OUT

[2]

X19: AC contactor control

[3]

X5_A: Output, DC 24 V supply voltage

 

 

B

View from front

[4]

Signal and control cable shield plate

[5]

Status LEDs

[6]

Output voltage selector switch

[7]

Start delay selector switch

[8]

Start voltage selector switch

[9]

X5: 24 V supply voltage connection

[10]

PE busbar connection

[11]

X4: DC link busbar connection

[12]

Signal and power cable shield plate

 

 

C

View from below

[13]

EMC: Terminal screw for TN/TT systems

[14]

X1: Supply system connection

[15]

Housing PE connection