Axis modules
Unit
DC 24 V power consumption
MDA90A.. Size 1
W
4.7
MDA90A.. Size 2
5.1
MDA90A.. Size 3
8
MDA90A.. Size 4 – 5
10.4
MDA90A.. Size 6
10.6
MDD9.A.. Size 1 – 2
5.5
The "Standby mode" energy-saving function can reduce the DC 24 V power consumption by 89%.