General technical data
Interference immunity | Meets EN 61800-3; 2nd environment |
Interference emission | Limit value class C2 according to EN 61800‑3 |
Ambient temperature ϑA | 0 – 45 °C without derating |
Type of cooling | Increased air cooling thanks to an installed, temperature-controlled fan or convection cooling |
Short-circuit current | The uninfluenced short-circuit current according to EN 61800‑5‑1 is 65 kA. |
Nominal data | The nominal data refers to a line voltage of 3 × AC 400 V; project planning is required if the line voltage deviates. |
Degree of protection | IP20 in accordance with EN 60529 |
Pollution class | 2 in accordance with IEC 60664‑1 |
Overvoltage category | III in accordance with IEC 60664-1 |
Installation altitude above sea level: | No restrictions apply to altitudes ≤ 1000 m. The following restrictions apply to altitudes > 1000 m:
|