Installation requirements
Check that the following conditions have been met:
- The information on the drive unit's nameplate must match the voltage supply system.
- The drive unit is undamaged (no damage caused by shipping or storage).
- Ambient temperature according to the operating instructions, nameplate and lubricant table in the gearmotor catalog "DRN63 – 315, DR2S56 – 80, DR2L71 – 80".
- The drive unit must not be installed in the following ambient conditions:
- Potentially explosive atmosphere
- Oils
- Acids
- Gases
- Vapors
- Radiation
- For special designs: The drive unit is designed in accordance with the actual ambient conditions.
- Clean the output shafts and flange surfaces thoroughly to ensure that they are free of anti-corrosion agents, contamination or similar. Use a commercially available solvent. Do not expose the sealing lips of the oil seals to the solvent – damage to the material.
- When the drive is installed in abrasive ambient conditions, protect the output end oil seals against wear.
INFORMATION

The wall of the connection box has a perforated inlet for the cable bushing of the connection cable of an external braking resistor.
See:

- Do not remove this inlet yourself.
- If necessary, contact SEW‑EURODRIVE Service.