Standby mode
The energy-saving function standby operation is designed for periods in which the operation is paused.
If necessary, activate standby operation with a binary input or a bit of the control word.
Switching from standby operation to operation takes only approx. 500 ms. This is the main difference from switching off the DC 24 V supply voltage. This short changeover time reduces energy consumption even in short pauses.
The following functions are deactivated in standby mode:
- Power section control
- Fan of the power heat sink (if present)
- Binary outputs
- STO function
- CBG functions (display: "Standby operation")
- Changing parameters
- Updating the firmware
- Resetting to delivery state
- Drive and motor startup
- Optional:
- Switching off the supply of the safety option
The bus communication remains active without restrictions during the entire standby mode.
Switch the device to standby mode every 30 minutes at most.