Error 31 Thermal motor protection
Error: 31.1 (1F01hex | 7937dec) Description: Temperature sensor motor 1 – wire break | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Wire break detected at the temperature sensor of the motor. | Check the wiring of the temperature sensor. | |
Error: 31.2 (1F02hex | 7938dec) Description: Temperature sensor motor 1 – short circuit | ||
|---|---|---|
| Response: Application stop + output stage inhibit | |
Cause | Measure | |
Short circuit at temperature sensor of motor. | Check the wiring of the temperature sensor. | |
Error: 31.3 (1F03hex | 7939dec) Description: Temperature sensor motor 1 – overtemperature | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The motor temperature determined by the temperature sensor exceeds the maximum permitted motor temperature. | – Let the motor cool down. – Check the motor for overload. – Check whether the correct temperature sensor has been configured. | |
Error: 31.4 (1F04hex | 7940dec) Description: Temperature model motor 1 – overtemperature | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The motor temperature determined by the temperature model exceeds the maximum permitted motor temperature. | – Let the motor cool down. – Check the motor for overload. – Check whether the correct temperature sensor has been configured. | |
Error: 31.7 (1F07hex | 7943dec) Description: UL temperature model – overtemperature | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The temperature of the active motor determined via the UL temperature model exceeds the maximum permitted motor temperature. | Check the motor for overload. | |
Error: 31.8 (1F08hex | 7944dec) Description: Temperature sensor motor 1 – communication timeout | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Communication with temperature sensor is disrupted (e.g. via MOVILINK® DDI). | Check the wiring of the temperature sensor. | |
Error: 31.9 (1F09hex | 7945dec) Description: Temperature sensor motor 1 – temperature too low | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Temperature detected by temperature sensor of fell below -50 °C. | – Check whether the correct temperature sensor has been configured. – Heat the motor. | |
Short circuit in the long connection to the temperature sensor of the motor. | Check the wiring of the temperature sensor. | |
Error: 31.50 (1F32hex | 7986dec) Description: Error at temperature sensor 1 | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error detected at temperature sensor 1 of the motor. | Observe the error code of the main component. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 31.51 (1F33hex | 7987dec) Description: Error at temperature sensor 2 | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error detected at temperature sensor 2 of the motor. | Observe the error code of the main component. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |
Error: 31.52 (1F34hex | 7988dec) Description: Error at temperature sensor 3 | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error detected at temperature sensor 3 of the motor. | Observe the error code of the main component. Identify the exact cause of this error message and take the appropriate measures to eliminate the error. | |