General
Unit
| MCB91A-....-5D3-2.. | ||
|---|---|---|---|
Size | 0XS | ||
Type | 0025 | 0040 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "24 V power consumption" and "Nominal power loss of the power section". | W | 25 | 38 |
Power consumption 24 V | W | 1 | |
Interference suppression | – | EMC filter limit value category C3 in accordance with EN 61800-3 | |
PE connection | – | M4 screw | |
Permitted number of times power may be switched on/off per minute | min-1 | 1 | |
Minimum switch-off time for power off | s | 10 | |
Mass | kg | 1.25 | |