Input

Unit

 

 

MCB91A-....-2D1-2..

Size

0XS

Type

0034

0042

Nominal line voltage Vline (in accordance with EN 50160)

V

1 × AC 200 – 240

Nominal line current AC Iline

A

8.5

9.9

Line frequency fline

Hz

50 – 60 ± 5%

Controlled rectifier

–

No

Connection contacts X1

–

Connector