Input

Unit

 

 

MCB91A-....-5D3-2..

Size

0XS

Type

0025

0040

Nominal line voltage Vline (in accordance with EN 50160)

V

3 × AC 200 – 500

Nominal line current AC Iline

A

2.25

3.6

Line frequency fline

Hz

50 – 60 ± 5%

Controlled rectifier

–

No

Connection contacts X1

–

Connector