Technical data
CFX11A-N gateway for PROFINET | |
|---|---|
Ambient temperature | -10 – 55 °CAt clock frequency of basic device > 4 kHz: -10 – 50 °C. |
PROFINET | RT, IRTIRT up to gateway, no forwarding to lower-level axes with communication module. |
Degree of protection | IP20 in accordance with EN 60529 |
Power consumption | 3 W |
Conformance class | C |
Netload class | 3 |
Topology detection (LLDP) | Yes |
Automatic addressing (LLDP, DCP) | Yes |
Media redundancy (MRP) | Yes |
I&M data | I&M0 – I&M5 |
Manufacturer ID | 010Ahex |
Baud rate | 100 MBaud, full duplex |
Connection technology | 2 × RJ45 |
Ethernet switch | Integrated |
Ethernet switch switching technology | Cut through |
Ethernet switch latency period | 5.5 µs |
EtherType 8892hex | PROFINET |
EtherType 88B5 | Address Editor from SEW‑EURODRIVE |
GSD file name | GSDML-V2.43-SEW-MOVI-C-MOVITRAC-gateway-20240411-074616 |
SEW engineering (firmware update, diagnostics) | Yes |
Port numbers used | Port overview, see Online Support |
Purchase order number | 28315022 |
Dimensions in mm (W × H × D) | 53 × 158 × 39 |