CBG22A local keypad
The following figure shows the front and rear of the CBG22A local keypad:

[1] | Color display |
[2] | 4 function keys that are assigned according to the context. The assigned functions are shown in the color display above the keys. |
[3] | USB 2.0 Mini-B interface, female (PC connection) |
[4] | Locking element |
[5] | D-sub interface, 9-pin, female |
[6] | Nameplate |
Keys
The following figure shows the keys of the CBG22A local keypad:

a = Navigate in the menu | b = Manual mode control section | ||
[1] | <Up/down> arrow keys | [4] | <RESET> key |
[2] | <OK> key | [5] | <i> Information key |
[3] | <Left/right> arrow keys | [6] | <STOP> key |
Activating a field
Proceed as follows:
- Select a field using the <up/down> arrow keys.
- Activate the field with the <OK> key.
Entering a number
Proceed as follows:
- Change the digit within a number by using the <left/right> arrow keys.
- The editable digit is highlighted.
- Change the value of the digit by using the <up/down> arrow keys.
- Confirm the number with the <OK> key.