Examples of permitted current profiles
Overload capacity with the smallest possible fPWM, fA ≥ 3 Hz, TU ≤ 40 °C
Inverter | Overload current | Overload time | Base load current | Required |
|---|---|---|---|---|
MCB91A-0040-5D3-2.. | 150% | 30 s | 50% | 150 s |
MCB91A-0025-5D3-2.. | 150% | 15 s | 50% | 150 s |
MCB91A-0042-2D1-2.. | 150% | 30 s | 50% | 150 s |
MCB91A-0034-2D1-2.. | 150% | 15 s | 50% | 150 s |