Example:

The following example shows a combination of fixed and variable pivoted mounting position. The type designation is set up as follows:

M1

= initial mounting position

M1

= initial mounting position

M4

= pivoting direction

M5

= pivoting direction

= fixed pivoting angle

12°

= 12° from M1 towards M5

 

 

-9°

= -9° from M1 towards M5 (= 9° from M1 towards M6)

The variable and the fixed pivoted mounting position are shown on the nameplate.

When combining fixed and variable pivoted mounting positions, the customer must specify the variable pivoting in which the oil level is checked. The fixed angle for the oil level check is already defined.

The gear unit has an additional nameplate for correct oil level checks. This nameplate indicates the mounting position for checking the oil level.

In this example, the user checks the oil level at M1-M4/9° M1-M5/10°.