Bearing greases
The table shows the greases recommended by SEW-EURODRIVE with the "lower operating temperature".
The permitted operating temperature of the lubricant used must be taken into account for the lower and upper operating temperature. For further information, refer to chapter Lubricant table.
Area of operation | Manufacturer | Greases | Lower |
|---|---|---|---|
Standard
| SEW-EURODRIVE | SEW Grease HL 2 E1Use the greases used at the factory if possible. | -40 °C |
Fuchs | Renolit CX TOM 15 OEM | -40 °C | |
BP | Energrease LS EP-2 | -30 °C | |
Castrol | Longtime PD 2 | -35 °C | |
Spheerol EPL 2 | -20 °C | ||
Klüber | Centoplex EP 2 | -25 °C | |
Petamo GHY 133 N | -40 °C | ||
Mobil | Mobilux EP 2 | -20 °C | |
Shell | Gadus S2 V220 2 | -20 °C | |
Total | Multis EP 2 | -20 °C | |
| SEW-EURODRIVE | SEW Grease HL 2 H1 E11) | -40 °C |
Bremer & Leguil | Cassida Grease GTS2 | -40 °C | |
| Fuchs | Plantogel 21) | -40 °C |

