Temperature sensor for MDC90A-..
The capacitor module can be monitored using a PT1000 temperature sensor. By using a PT1000 temperature sensor, you can protect the device from excessive load, which, as a result, leads to a longer service life of the energy storage unit. The temperature sensor can be monitored by the application program via the MOVI-C® CONTROLLER. This requires the use of additional hardware, such as OAI45C I/O modules.
If only an MDC90A-.. is present, the temperature sensor can be connected to terminal X33 on the MDP92A-.. or MDE90A-... In this case, the dropping resistor from the accessory pack is required.
All required parts are included as accessories:
- Mounting panel with retaining screw
- Strain relief (also shield terminal)
- PT1000 temperature sensor
- 1200 Ω dropping resistor
Part number of the accessory pack: 28259009
Temperature sensor | Description |
|---|---|
Sensor | |
Sensor type | Platinum resistor, PT1000 |
Nominal resistance | 1000 Ω at 0 °C |
Operating temperature range | -200 °C to 400 °C |
Tolerance class | B |
Insulation (heat shrink tubing) | |
Temperature range | -67 °C to 190 °C |
Cable | |
Structure | 3 × 0.22 mm2 stranded copper wire, tinned and shielded |
Nominal voltage | 300/500 V |
Operating temperature range | -90 °C to 205 °C |
Length of the sensor cable | 3 m, with an open end |