Switched-mode power supply module with AC and DC supply MDS90A-0054-5E3..
Terminal | Connection | Brief description |
|---|---|---|
X1:L1 | L1 | Line connection |
X1:L2 | L2 | |
X1:L3 | L3 | |
| PE | PE connection |
X4 | +VZ | DC link connection |
X4 | -VZ | |
| PE | PE connection |
X5: 24 V | 24V_out | 24 V output (connection) |
X5: GND | GND | |
X5_A: 24 V | 24V_out | 24 V output (internally connected directly to X5) |
X5_A: GND | GND | |
X9:1 | 24 V monitor | Analog output 1, current of 24 V output: 4 – 20 mA |
X9:2 | DC link monitor | Analog output 2, current of DC link connection: 4 – 20 mA |
X9:3 | Output OK | Digital output 1, 24 V output voltage ready |
X9:4 | DC available | Digital output 2, DC link supply ready |
X9:5 | AC available | Digital output 3, power supply ready |
X9:6 | Enable | Digital input 1, 24 V enable (high active) |
X9:7 | GND | Reference potential, digital outputs |
X9:8 | 12V_out | 12 V auxiliary voltage output |
X19:1 | LVD | Line Voltage Disconnection (AC line contactor control) |
X19:2 | GND | Reference potential |
