Power and Energy Solutions at a glance

Power supply module with controlled DC link

MDP92A-0250-503-..

Description:  

Technical data:  

Dimension drawings:  

 

  • Nominal power: 25 kW
  • Voltage range AC: 3 × 200 – 500 V, 50 – 60 Hz
  • Voltage range DC link: 0 – 800 V
  • Nominal current DC: 50 A continuous duty, 80 A for 60 s
  • Power: 25 kW continuous duty, 40 kW for 60 s
  • Network types: TN, TT, IT

 

For further information on this device, refer to the following documents:

  • "MOVIDRIVE® modular - Power and Energy Solutions" operating instructions
  • "MOVIDRIVE® modular - Power and Energy Solutions" product manual

DC/DC converter module

MDE90A-0750-500-..

Description:  

Technical data:  

Dimension sheets:  

 

  • Nominal current: 75 A continuous duty, 120 A for 60 s
  • Voltage range B‑side: 0 – 800 V
  • Voltage range A‑side DC link: 0 – 800 V
  • Network types: TN, TT, IT, DC island

 

For further information on this device, refer to the following documents:

  • "MOVIDRIVE® modular - Power and Energy Solutions" operating instructions
  • "MOVIDRIVE® modular - Power and Energy Solutions" product manual

Capacitor module

MDC90A-0120-50X-..

Description:  

Technical data:  

Dimension drawings:  

  • Voltage range: DC 0 – 800 V
  • Capacitance: 11.8 mF
  • Total energy: 3.1 kWs at 720 V
  • Usable energy content: 2 kWs in the range of 500 V – 800 V
  • Can be connected in parallel (maximum of 4)

 

For further information on this device, refer to the following documents:

  • "MOVIDRIVE® modular - Power and Energy Solutions" operating instructions
  • "MOVIDRIVE® modular - Power and Energy Solutions" product manual

Switched-mode power supply module with AC and DC supply

MDS90A-0054-5E3-..

Description:  

Technical data:  

Dimension drawings:  

 

  • Input voltage: AC 3 × 200 – 500 V and/or DC 150 – 800 V
  • Output voltage: DC 24 – 27 V
  • Nominal current: 22.5 A
  • Continuous power: 540 W
  • Can be connected in parallel: maximum of 6
  • Network types: TN, TT, IT, DC island

 

For further information on this device, refer to the following documents:

  • "MOVIDRIVE® modular - Power and Energy Solutions" operating instructions
  • "MOVIDRIVE® modular - Power and Energy Solutions" product manual

Software modules

MOVIKIT®

Description:  

  • MOVIKIT® Power and Energy Solutions PowerMode
  • MOVIKIT® Power and Energy Solutions DirectMode
  • MOVIKIT® Power and Energy Solutions EnergyMode

 

Information about the software modules can be found in the following documents:

  • "MOVIKIT® Power and Energy Solutions DirectMode" manual
  • "MOVIKIT® Power and Energy Solutions PowerMode" manual
  • "MOVIKIT® Power and Energy Solutions EnergyMode" manual
  • "MOVIKIT® Power and Energy Solutions Data Logging" manual