Legend
The following tables list the operating currents of the brakes at different voltages.
The following values are specified:
PB | Nominal value of the electric power consumption in the brake coil in watt |
VN | Nominal voltage (rated voltage range) of the brake in V (AC or DC) |
IH | Nominal holding current in A (AC). Effective value of the current in the supply cable to the SEW‑EURODRIVE brake control |
IG | Nominal holding current in A (DC) in the brake cable with direct DC voltage supply or Nominal holding current in A (DC) in the brake cable with DC 24 V supply via BS24, BSG, or BMV |
IB | Acceleration current in A (AC or DC) when operated with SEW‑EURODRIVE brake control for high-speed excitation |
IB/IH | Inrush current ratio ICR |
IB/IG | Inrush current ratio ICR for DC 24 V supply with BSG or BMV |