Brakes for explosion-protected motors
The following brake versions are available for explosion-protected motors belonging to the EDR.. and EDRN.. series:
- BE.. brake
- BE.. brake for explosion-protected motors
- BE.. safety brake for explosion-protected motors
Application | ATEX | IECEx | HazLoc-NA® |
|---|---|---|---|
Working brake |
| BE.. brake | |
Holding brake with emergency stop function |
| BE.. brake for explosion-protected motors | |
Motor type | ATEX | IECEx | HazLoc-NA® |
|---|---|---|---|
EDR..BE.. | 3D, 3GD | Not certified | CID2, CIID2, |
EDRN..BE.. | 3G, 3D, 3GD | 3G-c, 3D-c, 3GD-c |
Limitation: The BE62 and BE122 double disk brakes are only available for the 3D, 3D-c, and CIID2 designs.
Design | Operating mode | Brake control installation location | Temperature class (gas) | Max. surface temperature (dust) |
|---|---|---|---|---|
3G(-c) | Line operation or FI operation | Control cabinet | T3 (200 °C) | – |
3D(-c) | Control cabinet or terminal box | – | T120 °C or T140 °C | |
CID2 | Line operation | Control cabinet | T3C (160 °C) | – |
Terminal box | T3B (165 °C) | – | ||
FI operation | Control cabinet or terminal box | T3 (200 °C) | – | |
CIID2 | Line operation | Control cabinet or terminal box | – | T4A (120 °C) |
FI operation | Control cabinet or terminal box | – | T3C (160 °C) |
While drives without explosion protection are primarily focused on compliance with the insulation classes of the motor or brake winding, due to the explosion protection a broader view is required.
The maximum surface temperature is determined by all components of the gearmotor. All of the project steps specified in this manual must be followed so that the brake does not exceed the confirmed maximum surface temperature.