Working brake – BE.. brake

If the result of the respective tests in the project planning procedure is negative, the following table describes the possible project planning measures for an alternative drive.

Checks

Formula

Possible measures

Is the braking torque sufficient?

1.1

  • Select a greater braking torque.
  • Select a larger brake size (adhere to feasibility).
  • Select larger motor, in case a larger brake could not be mounted prior.
  • Select a larger gear ratio.
  • Reduce the load in the application.

Is the permitted switching frequency sufficient?

1.6

  • Select a rectifier with high-speed excitation.
  • Select a larger motor.
  • Extend the application's cycle time and reduce the required switching frequency.

Is the vertical/horizontal braking work sufficient?

1.8

  • Reduce the brake application speed.
    • Select brake control with AC/DC shutdown.
    • Select a smaller gear ratio.
    • Reduce the application speed.
    • Use motor with greater number of poles.
  • Select a greater braking torque.
  • Select a larger brake size (adhere to feasibility).

Is the brake service life sufficient?

1.11

  • Select a larger brake size (adhere to feasibility).
  • Reduce braking work, see "Is the vertical/horizontal braking work sufficient?".

Final drive check:

Calculating the drive considering the selected components and their characteristic values (such as inertia)

For detailed configuration criteria and procedures, refer to the SEW‑EURODRIVE project planning guidelines.

–

  • Select a new gearmotor.

Is the braking load of the gear unit (torque) permitted?

1.14

  • Select a lower braking torque.
  • Select a larger gear unit.
  • Select a different gear unit ratio.

Is the braking load of the gear unit (overhung load) permitted?

1.16

  • Select a lower braking torque.
  • Select a larger gear unit.
  • Select a different gear unit ratio.
  • Select a different gear unit design.

Is braking distance/stopping distance sufficient?

1.20

1.21

  • Select a greater braking torque.

Is the deceleration permitted?

1.23

  • Select a lower braking torque.
  • Select an additional flywheel mass.