Installing EK8./EK9./AK8./AK9./RK8M – Add-on encoder set with integrated A1GA encoder connector with connection cover or without A2GA connection cover
- For size 355: Connect the two halves of the coupling [233] by plugging them together using the coupling star. The coupling [233] must be firmly connected. Make sure that the encoder is centered [220].
- For size 63 – 315: Clean the cone of the encoder [220].
- For size 355: Clean the cone of the encoder [220] and the coupling [233].
- Remove the screw plug [A] of the encoder.
- For size 355: Place the coupling [233] onto the bolt [3012]. Tighten the retaining screw at the clamping hub on the motor side to fasten the coupling.
- Retrofitting insulation coupling on the encoder mounting adapter: Insert the insulation coupling [1891] into the conical bore of the rotor [1] and tighten the central retaining screw.
- Use solvent to remove the residual adhesive from the central retaining screw.
- For AK8H safety encoders: Wet the central retaining screw that is required in the following step with LOCTITE® 241.
- Insert the encoder [220] into the conical bore of the rotor [1] or the coupling [233]/[1891].
- To secure the encoder [220] in place, tighten the central retaining screw. Use a tool that is at least 45 mm long for this.
- To seal the encoder [220], screw in the screw plug [A].
- For size 355 with forced cooling fan: Mount the spacer bolts [934].
- For size 132M – 355 with forced cooling fan: Guide the torque bracket [935] over the connection adapter [U] and the encoder [220].
- For size 132M – 355 with forced cooling fan: When mounting the torque bracket [935], make sure it is aligned centrally to the encoder [220]. Screw in the screw [936] with the spacer bushings [934].
- For safety encoders: Wet the screws that are required in the following step with LOCTITE® 241.
- Retrofitting insulation coupling on the encoder mounting adapter: Replace the support ring [1895] with the spacer ring [1895] and screw it securely in place with the new M5×10 screws [1896].
- For size 132M – 355 with forced cooling fan: Screw the torque bracket of the encoder [1889] with the screws [232] through the bores of the torque bracket [935].
- For size 63 – 355 without forced cooling fan: Mount the fan guard [35] over the encoder [220] with the screws [22]. When doing this, guide the connection adapter [U] with the signal cable through the central grille cutout of the fan guard [35].
- For safety encoders: Wet the screws that are required in the following step with LOCTITE® 241.
- For size 63 – 132S: Screw the screws [232] through the grille of the fan guard [35] and into the nuts of the torque bracket [1889].
- For size 132M – 355 without forced cooling fan: Screw the screws [232] through the grille of the fan guard [35] or the central opening of the support ring [1895] and into the nuts of the torque bracket [1889].
- For size 132M – 355 with forced cooling fan: Screw the screws [232] through the torque bracket [935] and into the nuts of the torque bracket of the encoder [1889].
- Before you install the safety cover [361]/[657] or the forced cooling fan [170], slide the connection adapter [U] into the recess.
- For size 63 – 280 without forced cooling fan: Place the safety cover [361] onto the fan guard [35].
- For size 315 – 355: Place the safety cover [657] onto the metal brackets [1710].
- For size 315 – 355: Secure the safety cover [657] in place by using the screws [1711].
- With forced cooling fan: Place the forced cooling fan [170] onto the screws [22].
- Slide the connection adapter [U] into the recess of the safety cover [361] or the forced cooling fan [170] up to the stop. The standard alignment of the recess points towards the terminal box.
- With forced cooling fan: Secure the forced cooling fan [170] with the screws [22].
- For size 71 – 132S with forced cooling fan: Additionally secure the forced cooling fan [170] in place by using the screws [34] and washers [33].
- Without forced cooling fan: Secure the safety cover [361] in place by using the screws [34] and washers [33].
- Turn the connection adapter [U] clockwise up to the stop.
- Secure the connection adapter [U] in place by tightening the screws [D].
- Place the connection cover [619] onto the connection adapter [U].
- For safety encoders: Wet the screws that are required in the following step with LOCTITE® 241.
- Screw the screws [E] through the bores in the connection cover [619] and into the bores in the connection adapter [U].