Mode 1
The operating modes "Referencing mode" and "Table positioning" are first selected and then applied with the rising edge at digital input 4. The reference cam can be read via additional digital inputs.
INFORMATION

Note for DFC;DSI
This mode is used if no additional external hardware signal (e.g. reference cam) is required.
Digital inputs DI 01 – DI 03
Operating mode | Digital input | ||
|---|---|---|---|
DI01 | DI02 | DI03 | |
Stop/reset (FCB 02) | 0 | 0 | 0 |
Jog positive (FCB 20) | 0 | 0 | 1 |
Jog negative (FCB 20) | 0 | 1 | 0 |
Start reference travel (FCB 12) | 0 | 1 | 1 |
Positioning (FCB 09) – table position 0 + start | 1 | 0 | 0 |
Positioning (FCB 09) – table position 1 + start | 1 | 0 | 1 |
Positioning (FCB 09) – table position 2 + start | 1 | 1 | 0 |
Positioning (FCB 09) – table position 3 + start | 1 | 1 | 1 |
Digital inputs DI 04 – DI 06
Digital input | Function |
|---|---|
DI 04
| The following operating modes are activated with the rising edge of digital input 4:
Jog mode and stop/reset are applied immediately |
DI 05The availability of this input depends on the drive hardware
| Freely assignable
No function (default)
e.g. hardware limit switch positive |
DI 06The availability of this input depends on the drive hardware |